IESNA:LM-63-2002
[TEST]P1390104
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-840-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 80CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17257.6
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
63.7 58.4 63.7 74.3 84.9 95.6 106.2 116.8 127.4 143.3 164.6 201.7 270.7 334.4 334.4 329.1 345.0 376.9 472.4 854.7 1337.7 1454.5 1311.2 1109.5 833.4 679.5 599.8 557.4 536.1 499.0 445.9 323.8 127.4 37.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 63.7 74.3 84.9 95.6 100.9 111.5 116.8 132.7 143.3 169.9 212.3 260.1 265.4 260.1 254.8 270.7 318.5 514.9 759.1 828.1 769.7 684.8 568.0 504.3 477.8 461.8 451.2 430.0 382.2 297.3 143.3 37.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 63.7 69.0 79.6 90.2 95.6 106.2 106.2 116.8 127.4 143.3 153.9 185.8 196.4 191.1 169.9 164.6 169.9 175.2 180.5 201.7 233.6 260.1 302.6 334.4 355.7 371.6 366.3 361.0 318.5 270.7 153.9 37.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 63.7 69.0 79.6 84.9 90.2 100.9 100.9 111.5 116.8 132.7 138.0 164.6 169.9 169.9 153.9 148.6 153.9 153.9 159.3 175.2 201.7 223.0 254.8 286.7 302.6 313.2 313.2 318.5 292.0 254.8 153.9 42.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 63.7 69.0 74.3 84.9 90.2 95.6 95.6 100.9 106.2 116.8 127.4 143.3 148.6 148.6 138.0 138.0 138.0 138.0 138.0 148.6 164.6 180.5 212.3 233.6 249.5 260.1 260.1 270.7 265.4 238.9 159.3 47.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 58.4 63.7 74.3 79.6 84.9 84.9 84.9 95.6 95.6 106.2 111.5 116.8 122.1 122.1 116.8 122.1 116.8 116.8 116.8 122.1 132.7 143.3 164.6 185.8 191.1 201.7 207.0 228.3 233.6 217.6 159.3 53.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 58.4 63.7 69.0 74.3 79.6 79.6 79.6 84.9 84.9 90.2 95.6 95.6 95.6 100.9 100.9 106.2 100.9 95.6 95.6 95.6 95.6 100.9 116.8 132.7 138.0 143.3 153.9 180.5 207.0 201.7 159.3 58.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 58.4 63.7 69.0 69.0 74.3 74.3 74.3 79.6 79.6 84.9 90.2 90.2 90.2 90.2 90.2 95.6 95.6 90.2 90.2 90.2 90.2 95.6 111.5 127.4 132.7 138.0 148.6 164.6 180.5 175.2 138.0 53.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 58.4 63.7 63.7 69.0 74.3 74.3 74.3 74.3 74.3 79.6 79.6 79.6 79.6 84.9 84.9 84.9 84.9 84.9 84.9 84.9 84.9 90.2 106.2 122.1 127.4 132.7 138.0 148.6 153.9 148.6 116.8 53.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 53.1 58.4 63.7 63.7 69.0 69.0 69.0 69.0 69.0 74.3 74.3 74.3 74.3 74.3 74.3 74.3 79.6 74.3 79.6 79.6 79.6 84.9 95.6 111.5 122.1 127.4 132.7 127.4 122.1 116.8 95.6 47.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 53.1 58.4 58.4 58.4 63.7 63.7 63.7 63.7 63.7 69.0 63.7 63.7 63.7 63.7 63.7 63.7 69.0 69.0 74.3 74.3 74.3 79.6 90.2 106.2 116.8 122.1 122.1 111.5 95.6 90.2 74.3 42.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 53.1 58.4 58.4 58.4 58.4 58.4 58.4 58.4 58.4 63.7 58.4 58.4 58.4 58.4 58.4 58.4 63.7 63.7 69.0 69.0 69.0 74.3 84.9 95.6 100.9 106.2 100.9 90.2 79.6 74.3 58.4 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 53.1 53.1 53.1 58.4 58.4 58.4 58.4 58.4 58.4 58.4 58.4 58.4 53.1 53.1 53.1 53.1 58.4 53.1 58.4 63.7 69.0 74.3 79.6 84.9 84.9 84.9 79.6 74.3 63.7 53.1 42.5 21.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 47.8 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 53.1 47.8 47.8 47.8 47.8 47.8 47.8 53.1 53.1 63.7 69.0 74.3 74.3 69.0 69.0 58.4 53.1 42.5 37.2 21.2 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 47.8 47.8 47.8 53.1 47.8 47.8 47.8 47.8 47.8 47.8 47.8 47.8 42.5 42.5 42.5 42.5 42.5 37.2 42.5 47.8 58.4 63.7 69.0 63.7 53.1 47.8 37.2 31.9 26.5 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 47.8 47.8 47.8 53.1 47.8 47.8 47.8 47.8 42.5 42.5 42.5 42.5 37.2 37.2 37.2 37.2 37.2 37.2 37.2 42.5 47.8 47.8 53.1 47.8 42.5 37.2 26.5 26.5 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 47.8 47.8 47.8 47.8 47.8 42.5 42.5 42.5 42.5 42.5 37.2 37.2 31.9 31.9 31.9 31.9 37.2 37.2 37.2 31.9 37.2 31.9 37.2 31.9 26.5 26.5 21.2 15.9 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 42.5 47.8 42.5 42.5 42.5 42.5 37.2 37.2 31.9 31.9 26.5 26.5 21.2 26.5 31.9 31.9 31.9 26.5 21.2 15.9 15.9 15.9 15.9 10.6 10.6 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 42.5 42.5 42.5 37.2 37.2 37.2 31.9 31.9 26.5 26.5 21.2 21.2 15.9 21.2 26.5 31.9 26.5 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 42.5 42.5 42.5 37.2 37.2 37.2 31.9 26.5 21.2 21.2 15.9 15.9 10.6 15.9 21.2 26.5 21.2 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 42.5 42.5 42.5 37.2 37.2 31.9 26.5 26.5 21.2 21.2 15.9 10.6 10.6 10.6 15.9 15.9 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 37.2 37.2 37.2 31.9 31.9 31.9 26.5 21.2 15.9 15.9 10.6 5.3 5.3 5.3 5.3 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 37.2 37.2 37.2 31.9 31.9 26.5 21.2 15.9 10.6 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 37.2 37.2 37.2 31.9 31.9 26.5 21.2 10.6 10.6 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 42.5 42.5 37.2 37.2 37.2 31.9 31.9 21.2 15.9 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 37.2 31.9 31.9 31.9 26.5 26.5 21.2 15.9 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 37.2 31.9 31.9 31.9 26.5 26.5 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 37.2 31.9 31.9 31.9 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 37.2 31.9 31.9 26.5 26.5 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 31.9 26.5 26.5 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 31.9 26.5 26.5 21.2 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 31.9 26.5 26.5 21.2 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 37.2 31.9 26.5 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 21.2 21.2 15.9 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 21.2 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 21.2 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 26.5 21.2 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 26.5 21.2 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 31.9 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 37.2 26.5 21.2 15.9 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 42.5 31.9 26.5 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 37.2 31.9 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 37.2 31.9 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 47.8 37.2 31.9 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 42.5 37.2 31.9 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 53.1 42.5 37.2 31.9 26.5 21.2 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 47.8 42.5 37.2 26.5 21.2 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 47.8 42.5 37.2 31.9 26.5 15.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 53.1 47.8 42.5 37.2 31.9 21.2 15.9 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 58.4 53.1 47.8 42.5 37.2 26.5 21.2 15.9 10.6 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 69.0 58.4 53.1 47.8 42.5 37.2 31.9 26.5 15.9 10.6 10.6 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 69.0 63.7 58.4 53.1 47.8 42.5 37.2 31.9 21.2 15.9 10.6 10.6 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 69.0 63.7 58.4 53.1 47.8 42.5 37.2 26.5 21.2 15.9 15.9 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 69.0 63.7 58.4 53.1 53.1 47.8 37.2 31.9 21.2 21.2 15.9 15.9 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 69.0 63.7 58.4 58.4 53.1 42.5 37.2 26.5 26.5 21.2 21.2 15.9 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 10.6 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 69.0 63.7 63.7 58.4 53.1 47.8 37.2 31.9 26.5 21.2 21.2 15.9 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 10.6 10.6 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 69.0 69.0 63.7 63.7 58.4 53.1 42.5 37.2 31.9 26.5 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 10.6 10.6 5.3 5.3 5.3 5.3 5.3 5.3 5.3 10.6 10.6 10.6 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 74.3 69.0 69.0 63.7 63.7 53.1 47.8 37.2 31.9 31.9 26.5 21.2 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 15.9 15.9 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 74.3 74.3 69.0 69.0 63.7 58.4 47.8 42.5 37.2 31.9 31.9 26.5 26.5 21.2 21.2 21.2 21.2 21.2 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 10.6 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 74.3 74.3 69.0 69.0 69.0 58.4 53.1 42.5 37.2 37.2 31.9 26.5 26.5 21.2 21.2 21.2 21.2 21.2 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 10.6 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 74.3 74.3 69.0 69.0 69.0 63.7 58.4 47.8 42.5 37.2 37.2 31.9 31.9 26.5 26.5 26.5 26.5 21.2 15.9 15.9 10.6 10.6 10.6 10.6 10.6 10.6 10.6 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 79.6 79.6 74.3 74.3 74.3 63.7 58.4 53.1 42.5 42.5 37.2 31.9 31.9 26.5 26.5 26.5 26.5 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 79.6 79.6 74.3 74.3 74.3 69.0 63.7 53.1 47.8 42.5 42.5 37.2 37.2 31.9 31.9 31.9 31.9 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 79.6 79.6 74.3 74.3 74.3 69.0 63.7 58.4 47.8 42.5 42.5 37.2 37.2 31.9 31.9 31.9 31.9 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 79.6 79.6 74.3 74.3 74.3 69.0 63.7 58.4 47.8 47.8 42.5 42.5 37.2 37.2 37.2 37.2 31.9 31.9 26.5 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 79.6 79.6 79.6 74.3 74.3 74.3 74.3 63.7 58.4 53.1 47.8 47.8 42.5 42.5 37.2 37.2 37.2 37.2 31.9 26.5 26.5 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 74.3 74.3 74.3 63.7 58.4 53.1 53.1 47.8 47.8 42.5 42.5 42.5 42.5 37.2 37.2 31.9 26.5 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 74.3 74.3 74.3 63.7 58.4 53.1 53.1 47.8 47.8 42.5 42.5 42.5 42.5 37.2 37.2 31.9 26.5 21.2 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 74.3 74.3 74.3 63.7 58.4 53.1 53.1 47.8 47.8 47.8 47.8 47.8 47.8 42.5 42.5 37.2 31.9 26.5 21.2 21.2 21.2 21.2 21.2 21.2 15.9 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 74.3 69.0 69.0 63.7 58.4 58.4 58.4 53.1 53.1 47.8 47.8 47.8 53.1 53.1 47.8 42.5 37.2 31.9 26.5 26.5 21.2 21.2 26.5 21.2 21.2 15.9 15.9 15.9 15.9 15.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 69.0 69.0 69.0 69.0 69.0 63.7 58.4 58.4 58.4 53.1 53.1 53.1 53.1 53.1 53.1 58.4 53.1 42.5 37.2 31.9 26.5 26.5 26.5 26.5 26.5 26.5 21.2 15.9 15.9 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 69.0 69.0 69.0 63.7 63.7 63.7 58.4 58.4 58.4 53.1 53.1 53.1 53.1 53.1 58.4 63.7 58.4 47.8 42.5 37.2 31.9 31.9 26.5 26.5 31.9 26.5 21.2 15.9 15.9 10.6 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 69.0 69.0 69.0 63.7 63.7 63.7 58.4 58.4 58.4 58.4 58.4 58.4 58.4 58.4 63.7 63.7 63.7 53.1 53.1 53.1 47.8 47.8 42.5 37.2 42.5 37.2 31.9 26.5 21.2 15.9 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 69.0 69.0 69.0 69.0 63.7 63.7 63.7 63.7 63.7 58.4 58.4 63.7 63.7 63.7 63.7 69.0 63.7 63.7 63.7 69.0 69.0 63.7 53.1 53.1 47.8 42.5 37.2 31.9 26.5 15.9 10.6 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 74.3 69.0 69.0 69.0 69.0 69.0 63.7 63.7 63.7 63.7 63.7 63.7 63.7 63.7 63.7 63.7 69.0 69.0 69.0 69.0 74.3 84.9 84.9 74.3 69.0 63.7 58.4 53.1 47.8 42.5 26.5 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 74.3 69.0 69.0 69.0 69.0 69.0 63.7 63.7 63.7 63.7 63.7 63.7 63.7 69.0 69.0 69.0 69.0 69.0 69.0 74.3 84.9 100.9 100.9 90.2 79.6 74.3 63.7 58.4 53.1 47.8 31.9 21.2 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 74.3 69.0 69.0 69.0 74.3 69.0 69.0 69.0 69.0 69.0 69.0 69.0 69.0 74.3 74.3 74.3 74.3 74.3 74.3 79.6 90.2 100.9 106.2 100.9 95.6 90.2 84.9 79.6 69.0 63.7 47.8 31.9 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 74.3 74.3 69.0 69.0 74.3 74.3 74.3 74.3 74.3 79.6 79.6 79.6 79.6 84.9 84.9 90.2 95.6 106.2 111.5 111.5 111.5 111.5 100.9 95.6 90.2 84.9 69.0 42.5 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 79.6 74.3 74.3 74.3 74.3 74.3 74.3 74.3 74.3 79.6 79.6 84.9 84.9 90.2 90.2 95.6 95.6 106.2 111.5 122.1 127.4 127.4 122.1 116.8 106.2 100.9 84.9 53.1 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 74.3 74.3 74.3 74.3 79.6 74.3 74.3 74.3 79.6 79.6 79.6 79.6 79.6 84.9 84.9 90.2 90.2 95.6 95.6 100.9 100.9 106.2 116.8 132.7 143.3 143.3 138.0 132.7 122.1 116.8 100.9 63.7 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 79.6 79.6 79.6 79.6 84.9 79.6 79.6 79.6 84.9 84.9 84.9 84.9 90.2 95.6 95.6 100.9 100.9 100.9 100.9 106.2 106.2 111.5 127.4 143.3 148.6 153.9 153.9 153.9 153.9 148.6 122.1 63.7 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 79.6 79.6 79.6 84.9 84.9 84.9 84.9 84.9 90.2 95.6 95.6 95.6 95.6 100.9 106.2 111.5 106.2 106.2 106.2 111.5 111.5 116.8 132.7 148.6 159.3 164.6 164.6 175.2 185.8 175.2 148.6 69.0 10.6 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 84.9 84.9 84.9 90.2 90.2 90.2 90.2 95.6 100.9 100.9 100.9 106.2 111.5 111.5 116.8 116.8 111.5 106.2 111.5 111.5 122.1 143.3 159.3 164.6 169.9 180.5 196.4 212.3 207.0 169.9 69.0 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 84.9 84.9 90.2 90.2 95.6 95.6 95.6 100.9 106.2 106.2 106.2 111.5 116.8 122.1 127.4 122.1 116.8 111.5 116.8 116.8 127.4 148.6 164.6 169.9 180.5 191.1 217.6 244.2 233.6 191.1 69.0 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 84.9 90.2 95.6 95.6 100.9 100.9 106.2 111.5 116.8 122.1 127.4 138.0 138.0 138.0 143.3 138.0 138.0 132.7 143.3 159.3 169.9 196.4 212.3 217.6 228.3 233.6 249.5 260.1 238.9 180.5 63.7 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 90.2 90.2 100.9 100.9 106.2 111.5 116.8 122.1 132.7 138.0 153.9 164.6 159.3 159.3 159.3 153.9 159.3 159.3 169.9 201.7 217.6 244.2 260.1 270.7 276.0 276.0 281.3 276.0 244.2 164.6 63.7 10.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 90.2 95.6 100.9 106.2 111.5 116.8 122.1 132.7 143.3 153.9 175.2 185.8 180.5 175.2 169.9 169.9 175.2 180.5 196.4 238.9 260.1 286.7 307.9 318.5 323.8 313.2 307.9 292.0 249.5 153.9 58.4 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 90.2 95.6 106.2 111.5 116.8 122.1 132.7 143.3 153.9 169.9 196.4 212.3 201.7 191.1 185.8 185.8 196.4 201.7 223.0 281.3 302.6 334.4 355.7 366.3 371.6 355.7 339.7 307.9 254.8 138.0 53.1 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 95.6 100.9 111.5 116.8 127.4 132.7 148.6 164.6 185.8 223.0 265.4 276.0 270.7 265.4 281.3 355.7 525.5 684.8 785.6 828.1 791.0 631.7 557.4 509.6 483.1 445.9 408.7 355.7 254.8 127.4 53.1 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 95.6 100.9 111.5 122.1 132.7 143.3 159.3 180.5 212.3 270.7 334.4 339.7 334.4 339.7 376.9 520.2 854.7 1162.5 1348.3 1369.6 1279.3 929.0 753.8 647.6 589.2 530.8 472.4 398.1 254.8 116.8 47.8 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 106.2 116.8 127.4 143.3 159.3 180.5 228.3 318.5 451.2 546.8 594.5 652.9 753.8 982.1 1560.7 2579.9 3721.2 4039.7 3710.6 3041.7 2394.1 1783.6 1321.8 982.1 753.8 583.9 461.8 254.8 127.4 47.8 5.3 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 106.2 122.1 132.7 153.9 169.9 201.7 276.0 419.4 631.7 753.8 844.0 966.1 1162.5 1587.2 2601.1 4305.1 6279.8 6731.1 6046.3 4804.1 3859.2 2813.5 1996.0 1374.9 976.7 695.4 525.5 249.5 132.7 47.8 5.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 111.5 127.4 138.0 164.6 207.0 318.5 525.5 822.8 1151.9 1433.3 1688.1 1980.0 2367.5 3174.4 5069.5 7707.8 9942.6 10393.9 9677.2 8472.2 7601.6 6518.7 5271.2 3684.0 2234.8 1247.5 674.2 276.0 143.3 53.1 5.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 111.5 127.4 143.3 180.5 238.9 440.6 780.3 1226.2 1672.1 2112.7 2526.8 2988.6 3572.6 4766.9 7537.9 11110.5 13605.4 14056.6 13302.9 12135.0 11344.1 10224.0 8546.5 5987.9 3492.9 1794.2 817.5 297.3 153.9 53.1 5.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 116.8 132.7 148.6 191.1 276.0 557.4 1029.8 1629.7 2192.4 2786.9 3370.8 4002.5 4772.3 6354.2 10006.3 14507.9 17268.2 17714.1 16933.8 15803.1 15086.5 13929.2 11816.5 8297.0 4745.7 2346.3 966.1 323.8 164.6 58.4 5.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 116.8 132.7 153.9 201.7 307.9 674.2 1279.3 2033.1 2712.6 3466.4 4209.6 5011.1 5977.3 7941.4 12474.7 17910.5 20931.0 21376.9 20559.4 19465.9 18828.9 17634.5 15091.8 10600.9 6003.8 2893.1 1109.5 345.0 175.2 58.4 5.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 116.8 138.0 164.6 223.0 403.4 987.4 1804.9 2723.2 3604.4 4437.8 5292.5 6179.0 7442.4 10133.7 15097.1 20612.5 23346.3 23813.5 23234.9 22640.3 22215.7 20670.9 17199.2 12395.1 7591.0 4273.3 1443.9 430.0 180.5 53.1 5.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 84.9 90.2 100.9 122.1 138.0 169.9 244.2 499.0 1295.2 2325.1 3408.0 4496.2 5409.3 6375.4 7346.8 8907.5 12320.8 17714.1 23309.2 25756.4 26250.0 25910.3 25809.4 25597.1 23707.3 19306.7 14184.0 9178.2 5653.4 1778.3 514.9 185.8 53.1 5.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 100.9 122.1 143.3 180.5 260.1 594.5 1603.1 2845.3 4092.8 5388.0 6386.0 7463.6 8520.0 10372.6 14507.9 20336.5 26005.9 28166.4 28691.9 28585.7 28983.9 28978.6 26749.0 21414.1 15978.3 10765.4 7038.9 2112.7 599.8 191.1 47.8 5.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 100.9 122.1 143.3 185.8 281.3 690.1 1916.3 3370.8 4782.9 6279.8 7357.4 8546.5 9687.8 11837.7 16700.2 22958.8 28707.8 30581.7 31128.5 31261.2 32158.3 32365.3 29785.4 23521.5 17772.5 12352.7 8419.1 2447.2 684.8 196.4 42.5 5.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 100.9 122.1 143.3 191.1 307.9 817.5 2213.6 3875.1 5393.3 6874.4 8036.9 9358.7 10691.1 13170.1 18584.7 25745.7 31309.0 33135.0 33623.4 34058.7 35109.8 34876.2 31569.1 25066.3 19073.1 13939.9 9379.9 2786.9 828.1 212.3 47.8 5.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 79.6 84.9 100.9 122.1 148.6 196.4 339.7 944.9 2510.9 4384.7 5998.5 7468.9 8716.4 10170.9 11699.7 14502.6 20469.2 28532.7 33910.1 35683.1 36123.7 36856.2 38061.2 37387.1 33352.7 26611.0 20379.0 15532.4 10346.1 3126.6 971.4 233.6 47.8 5.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 84.9 100.9 122.1 148.6 196.4 366.3 1067.0 2808.1 4889.0 6609.0 8063.5 9390.6 10983.1 12703.0 15835.0 22348.4 31319.6 36511.2 38236.4 38618.6 39648.5 41012.7 39892.6 35131.0 28150.5 21679.5 17119.6 11306.9 3461.1 1109.5 249.5 53.1 5.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 84.9 100.9 122.1 148.6 201.7 392.8 1194.4 3105.4 5393.3 7214.1 8658.0 10070.0 11795.3 13706.3 17167.4 24232.9 34106.5 39112.3 40784.4 41113.6 42446.0 43964.2 42403.5 36914.6 29695.2 22980.1 18706.8 12267.7 3800.8 1252.8 265.4 53.1 5.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 84.9 100.9 122.1 148.6 207.0 403.4 1284.6 3312.4 5658.8 7442.4 8881.0 10377.9 12156.2 14189.4 17884.0 25252.1 35231.9 40216.4 42000.1 42546.8 44096.9 45471.8 43661.6 37886.1 30395.9 24063.0 19598.6 12586.2 4177.7 1364.3 265.4 53.1 5.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 74.3 84.9 100.9 122.1 148.6 212.3 408.7 1374.9 3519.5 5929.5 7665.3 9103.9 10685.8 12522.5 14672.4 18595.3 26271.3 36351.9 41320.6 43221.0 43980.1 45742.5 46979.4 44914.4 38857.5 31091.3 25140.6 20490.4 12910.0 4559.9 1475.7 265.4 53.1 5.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 69.0 79.6 95.6 122.1 148.6 212.3 419.4 1465.1 3726.5 6194.9 7893.6 9326.9 10993.7 12883.5 15155.5 19312.0 27290.5 37477.3 42419.4 44436.6 45408.1 47393.4 48481.6 46172.5 39823.6 31792.0 26223.5 21382.2 13228.5 4936.8 1581.9 260.1 53.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 69.0 79.6 95.6 122.1 148.6 217.6 424.7 1555.4 3933.5 6460.3 8116.5 9549.8 11301.6 13244.5 15638.6 20023.3 28309.7 38597.4 43523.6 45652.3 46841.3 49039.0 49989.2 47425.3 40795.1 32487.4 27301.1 22274.1 13547.0 5313.7 1693.4 260.1 53.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 69.0 79.6 95.6 122.1 148.6 212.3 419.4 1502.3 3790.2 6216.1 7898.9 9305.6 10935.3 12809.2 15097.1 19211.1 27125.9 37259.7 42265.5 44213.7 45179.8 47101.4 48115.4 45731.9 39404.3 31521.3 26128.0 21254.8 13175.5 4974.0 1698.7 286.7 53.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 69.0 79.6 95.6 122.1 148.6 207.0 408.7 1449.2 3646.9 5972.0 7686.6 9056.1 10569.0 12368.6 14555.6 18393.6 25936.8 35922.0 41007.4 42769.8 43518.3 45158.6 46246.8 44043.8 38013.5 30555.2 24954.8 20235.6 12809.2 4634.2 1704.0 307.9 53.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 116.8 143.3 201.7 403.4 1396.1 3498.2 5722.5 7468.9 8811.9 10202.7 11933.3 14014.2 17581.4 24753.1 34578.9 39749.3 41331.2 41851.4 43221.0 44372.9 42350.4 36622.7 29583.7 23776.3 19211.1 12437.6 4294.5 1704.0 334.4 47.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 116.8 143.3 196.4 392.8 1343.0 3354.9 5478.3 7251.3 8562.5 9836.5 11492.7 13472.7 16763.9 23564.0 33241.2 38491.2 39887.3 40189.9 41278.1 42499.1 40657.0 35231.9 28617.6 22603.2 18191.9 12066.0 3954.8 1709.3 355.7 47.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 116.8 143.3 191.1 366.3 1205.0 3004.6 4989.9 6683.3 7999.8 9194.2 10680.5 12437.6 15341.3 21599.9 30602.9 35916.6 37413.6 37737.4 38586.8 39690.9 38316.0 33533.2 27189.6 21233.6 16758.6 11158.3 3646.9 1544.7 334.4 47.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 116.8 143.3 185.8 339.7 1072.3 2659.5 4501.5 6115.3 7442.4 8551.8 9863.0 11402.4 13923.9 19635.8 27964.7 33342.1 34945.2 35284.9 35895.4 36882.8 35975.0 31829.2 25756.4 19864.0 15325.4 10250.5 3333.7 1374.9 307.9 42.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 111.5 138.0 180.5 313.2 934.3 2309.2 4007.8 5547.3 6879.7 7909.5 9050.8 10367.3 12501.3 17671.7 25326.4 30767.5 32471.5 32827.2 33204.1 34069.3 33628.7 30130.5 24328.4 18494.5 13892.1 9342.8 3025.8 1210.3 286.7 42.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 111.5 138.0 175.2 286.7 796.3 1958.8 3519.5 4979.3 6317.0 7267.2 8233.3 9332.2 11078.6 15707.6 22688.1 28192.9 29997.8 30374.7 30512.7 31261.2 31287.7 28426.5 22895.1 17124.9 12458.8 8435.0 2712.6 1040.4 260.1 37.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 111.5 132.7 169.9 260.1 674.2 1656.2 2988.6 4278.6 5457.0 6322.3 7224.7 8238.6 9767.5 13743.5 20055.1 25671.4 27747.0 28118.6 27980.6 28246.0 28039.0 25544.0 20612.5 15325.4 10839.8 7092.0 2346.3 886.5 244.2 42.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 90.2 106.2 132.7 159.3 238.9 552.1 1353.6 2463.1 3577.9 4591.8 5382.7 6221.4 7150.4 8451.0 11774.0 17422.2 23155.2 25501.6 25867.8 25448.5 25230.8 24784.9 22661.6 18329.9 13525.8 9220.7 5749.0 1980.0 727.3 228.3 47.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 84.9 106.2 127.4 153.9 212.3 424.7 1051.1 1932.3 2871.8 3731.8 4437.8 5212.9 6056.9 7139.8 9809.9 14789.2 20633.8 23250.8 23611.8 22911.1 22215.7 21536.2 19779.1 16042.0 11726.3 7601.6 4406.0 1608.4 573.3 212.3 53.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 84.9 100.9 122.1 143.3 185.8 302.6 748.5 1401.4 2171.1 2866.5 3492.9 4204.3 4963.4 5823.3 7840.5 12156.2 18112.3 21000.0 21355.7 20379.0 19200.5 18282.1 16896.6 13759.4 9926.7 5982.6 3062.9 1242.2 414.1 196.4 58.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 84.9 100.9 116.8 138.0 175.2 265.4 610.5 1125.4 1746.5 2314.5 2808.1 3370.8 3976.0 4682.0 6285.1 9740.9 14714.9 17406.2 17777.8 16806.4 15596.1 14619.3 13329.4 10754.8 7739.6 4708.6 2479.0 1077.6 387.5 185.8 53.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 63.7 74.3 84.9 95.6 111.5 132.7 159.3 228.3 472.4 844.0 1316.5 1762.4 2128.7 2532.1 2993.9 3540.7 4735.1 7325.6 11317.5 13817.8 14200.0 13233.8 11991.7 10951.2 9762.2 7755.6 5552.6 3439.8 1895.1 907.7 361.0 169.9 53.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 69.0 79.6 95.6 106.2 127.4 148.6 191.1 334.4 562.7 886.5 1205.0 1443.9 1693.4 2006.6 2394.1 3179.7 4905.0 7914.8 10224.0 10616.8 9661.3 8387.3 7283.1 6194.9 4751.0 3360.2 2165.8 1305.9 737.9 334.4 159.3 47.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 69.0 79.6 90.2 100.9 122.1 132.7 153.9 196.4 286.7 461.8 652.9 759.1 860.0 1019.2 1252.8 1624.4 2489.6 4517.4 6630.2 7038.9 6088.7 4782.9 3620.3 2627.7 1746.5 1173.2 891.8 721.9 573.3 307.9 143.3 42.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 69.0 79.6 90.2 100.9 116.8 127.4 143.3 169.9 223.0 329.1 461.8 546.8 594.5 674.2 796.3 998.0 1481.0 2686.1 3981.3 4246.7 3700.0 2946.2 2224.2 1650.9 1173.2 865.3 711.3 610.5 509.6 318.5 138.0 42.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
63.7 58.4 63.7 74.3 84.9 95.6 106.2 116.8 127.4 143.3 164.6 201.7 270.7 334.4 334.4 329.1 345.0 376.9 472.4 854.7 1337.7 1454.5 1311.2 1109.5 833.4 679.5 599.8 557.4 536.1 499.0 445.9 323.8 127.4 37.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
